??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1649.200 Positioning Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1649. - Positioning Clamping Bars
Bill of material
1649.200 Positioning Clamping Bar
BESTNR
Ref. No.
1649.200
L1
90 mm
B1
60 mm
H
45 mm
B2
40 mm
H1
35 mm
H2
25 mm
D1
16 mm
D2
Thread
M 16
Y
16
G
Weight
1440 g
SYSTEM
System
L16
Embedded user actions